→ festo.com/didactic 26 Water Technology > EDS Water Management > Accessories Compressor Oil-lubricated, very quiet (45 dB (A)) compressor. This makes it ideal for use in classrooms. With pressure reducer and water separator. – Pressure: 800 kPa (8 bar) Pmax – Suction capacity: 50 l/min – Tank volume: 24 l – Compressed air outlet: ¼“ or KD4 – Noise level: 45 dB (A)/1 m – Duty cycle: max. 50% – Pressure regulator with gauge 230 V 91030 100 V – 120 V 565440 Pipe and Tubing Cutter For pneumatic tubing made of plastic and Perbunan with and without textile insert up to 20 mm outside diameter. Right-angled, burr-free cut due to positive support of the tubing in the cutter. It also has an integrated retaining clip to prevent unintentional opening. Delivery includes two replacement blades. Order no. 7658
RkJQdWJsaXNoZXIy MzE0OTAwNw==