→ festo.com/didactic 14 Industrial Instrumentation and Process Control > Pressure, Flow, Level, Temperature Advanced Temperature Process Add-On LabVolt Series 3531-2 Add-on package designed for the Temperature process learning system (3531-0 or -F) or the Pressure, flow, and level process learning system (3531-A or -E) equipped with the Temperature process add-on (3531-C or -Z). It offers the possibility to perform a set of advanced temperature control experiments. The main feature of the add-on resides in the use of electromagnetic flowmeters and RTDs coupled to the energy manager to obtain precise, real-time energy balances. en 582461 es 589037 Notes: These systems are not voltage-sensitive. They cannot be ordered or delivered in countries that require compliance to CE regulations. Main components at a glance – 3x Platinum RTD 100 (order no. 582407) – 1x Electromagnetic flow transmitter (HART, transmitter on the right) (order no. 582413) – 1x Electromagnetic flow transmitter (HART, transmitter on the left) (order no. 582419) – 1x Energy manager (order no. 582435) – 1x Accessories (temperature) - advanced (order no. 582450) Recommended learning material, also order: – Electromagnetic Flow Meters, Workbook → Page 164 – Heat Exchangers and Advanced Temperature Measurement, Workbook → Page 161 Temperature Process Add-On LabVolt Series 3531-C (Allen-Bradley) or 3531-Z (Siemens) Add-on package designed for the Pressure, flow, and level Flow/Level process learning system (3531-A or -E). It includes all the equipment required to perform the measurement, control, and troubleshooting exercises for temperature processes. It includes a HART temperature transmitter and three AllenBradley or Siemens variable-frequency drives. A variety of optional heat exchangers are available for advanced training in temperature process control. Allen-Bradley, 120 – 208 V, 60 Hz, en 582470 Allen-Bradley, 230 – 380 V, 50 Hz, en 582471 Allen-Bradley, 230 – 380 V, 60 Hz, en 595188 Allen-Bradley, 230 – 380 V, 60 Hz, es 595189 Siemens, 120 – 208 V, 60 Hz, en 8176740 Siemens, 230 – 380 V, 50 Hz, en 8176741 Siemens, 230 – 380 V, 60 Hz, en 8176742 Siemens, 230 – 380 V, 60 Hz, es 8176743 Note: These systems cannot be ordered or delivered in countries that require compliance to CE regulations. Main components at a glance – 1x Pumps add-on (temperature) → Page 102 – 1x Second pump add-on → Page 102 – 1x Brazed plate heat exchanger (order no. 582400) – 1x Heating/cooling unit → Page 102 – 1x J-type thermocouple (order no. 582406) – 1x Platinum RTD 100 (order no. 582407) – 1x Temperature transmitter (HART)(order no. 582422) – 1x Three-way pneumatic control valve (order no. 582430) – 3x AC VFD (Ethernet) (Siemens or Allen-Bradley) → Page 102 – 1x Drip tray (back) (order no. 582448) – 1x Piping and accessories (temperature) – Add-on (order no. 582452) – 1x Electrical distribution box (order no. 582453) Recommended learning material, also order: – Measurement, Workbook → Page 159 – Process Control, Workbook → Page 158 – Control Valves, User Guide → Page 163 – Familiarization with the Training System, User Guide → Page 159
RkJQdWJsaXNoZXIy MzE0OTAwNw==