27 Visit the website for more information about the components. Industrial Instrumentation and Process Control > Components Transmitters and Primary Flow Elements Pressure 1 Pressure Transmitter Rugged and reliable gauge pressure measurement device for the fluids in the Pressure, Flow, Level, and Temperature Process Learning Systems as well as for the ThreePhase Separator. Available in two versions: HART 588333 Bluetooth, Heartbeat, HART 611544 2 Differential-Pressure Transmitter (Low Range) Device designed to operate in a range going from a difference of 0 kPa (0 psi) to an absolute difference of 50 kPa (7.3 psi). HART 582410 Bluetooth, Heartbeat, HART 611539 Profibus-PA 582412 3 Differential-Pressure Transmitter (Medium Range) Device designed to operate in a range going from a difference of 0 kPa (0 psi) to an absolute difference of 300 kPa (45 psi). It is compatible with the HART communication protocol. Order no. 588335 1 2 3 4 5 6 4 Differential-Pressure Transmitter (High Range) Device designed to operate in a range going from a difference of 0 kPa (0 psi) to an absolute difference of 1.6 MPa (240 psi). Hart 582408 Profibus-PA * 588318 Bluetooth, Heartbeat, HART 611538 * Can only be used with the PlantPAx demonstrator. 5 Digital Pressure Gauge Device that provides a direct reading of the pressure in one of many convenient measurement units. It features two interconnected pressure ports, an LCD display, and is equipped with a mounting bracket for simple installation on the workstation. Available in two versions: high range (0-100 psi or 0-690 kPa) and low range (0-30 psi or 0-200 kPa). Low range 582387 High range 588300 6 Pressure Switch With Analog Output Digital pressure gauge ranging from 0 kPa (0 psi) to 1000 kPa (145 psi). It features a 4-20 mA output signal proportional to a user-defined upper value. A relay can be configured so as to become activated when the measured pressure rises above a threshold value. Recommended learning material, also order: “Pressure and Level Switches” → Page 165 IO-Link 611537 Note: An IO-Link master module is required; one is included in the training package TP 1312 Smart Sensors, sold separately → Page 118.
RkJQdWJsaXNoZXIy MzE0OTAwNw==