Process Automation and Water Management - Learning solutions for basic and advanced training

31 Visit the website for more information about the components. Transmitters and Primary Flow Elements pH, Conductivity, Temperature, Heat Exchangers 1 Temperature Transmitter Device that displays the temperature measured by up to two devices such as RTDs or thermocouples. It also outputs either a 4-20 mA signal compatible with the HART communication protocol. The configuration of this transmitter can only be modified using a software configurator. Order no. 582422 2 Platinum RTD 100 Resistive thermal device which uses the change of electrical resistance of platinum with changing temperature to determine the temperature. The model is provided with a T-shaped connector and a thermowell for inclusion in the process loop. Order no. 582407 3 J-Type Thermocouple Device that uses the thermoelectric effect to perform precise measurement of temperature. The model is provided with a T-shaped connector and a thermowell for inclusion in the process loop. Order no. 582406 4 Brazed Plate Heat Exchanger Compact type of exchanger made of a series of thin, usually corrugated plates which create cavities in which the process fluids flow. Each plate has four corner ports (one inlet, and one outlet for each of the two fluids). When the plates are assembled, the ports line up to give access to the cavities. For each cavity, a pair of gaskets or restrictions alternately blocks the access to one of the two fluids and lets the other one flow from the inlet to the outlet. Order no. 582400 5 Gasketed Plate Heat Exchanger Device that features a series of thin, thermally conductive plates that create cavities or channels for the two fluids. By alternating the fluid that circulates in each channel between fluids 1 and 2, a multi-layered and compact structure is created and allows an efficient heat transfer to take place. Plates can be added or removed to change the surface area of the where the heat exchange takes place. Order no. 588309 Industrial Instrumentation and Process Control > Components 3 4 5 1 2

RkJQdWJsaXNoZXIy MzE0OTAwNw==