→ festo.com/didactic 6 Industrial Control Technology > PLC Festo Touch Panel CDPX 7’’ Operator Unit Festo CDPX panels are high-performance processors combined with wide-screen technology. They provide more functions at a higher resolution for man-machine interfaces. Features: – Set up on a metal sheet housing – Open for web and multimedia applications – Incorporation of standard documents – Multiple interfaces for process communication – Programming with Designer Studio Technical data: – Control unit CDPX 7” – Display resolution: 800x480 pixels – Number of colors: 16M – CPU Data: 1 GB RAM – Supply: 24 V DC 0.7 A – Battery backup: Rechargeable lithium battery – SD card slot – Integrated switch with 2x RJ 45 port – Integrated Soft-PLC Codesys V3.5 – Integrated and wired I/O-Module 16DI/DO, 4AI/2AO – Connection cable24 VDC – Network cable RJ45, 5 m – Software license Codesys V3 Runtime for CDPX – Codesys p.b.F V3.5 development environment – Designer Studio V1.9x with HMI client Order no. 8162595 [X] The picture shows the device itself for illustrative purposes only; it comes integrated into a module that can be installed on a MPS PA station. Allen-Bradley PanelView Operator Unit Touch screen for flexibly displaying processes and data as a desktop device. The PanelView standard panels monitor, and control devices connected to CompactLogix controllers in an Ethernet/IP network. Features: – Ethernet/IP communication that supports networks with linear and star topologies. – Easy to mount on aluminum profile – Set up on a metal sheet housing – Embedded FactoryTalk runtime software – Programming with optional FactoryTalk Studio software → page 173 Technical data: – Screen size : 7’’ – Communication port : Ethernet/ IP (2x) – USB Port : 1x – Supply : 24 V DC – SD Card reader Order no. 8162597 SIMATIC Touch Panel MTP700 Operator Unit State-of-the-art Unified Comfort Panel, 7-inch touchscreen interface for industrial control and monitoring. Its high-resolution display provides clear visuals, facilitating seamless interaction with automation systems. With advanced features like Ethernet connectivity and multiple communication ports, the MTP700 ensures reliable and versatile operation. The user-friendly interface and customization options make it adaptable to diverse applications. Features: – 7” widescreen TFT display – 16 million colors – PROFINET interface – Configurable from WinCC Unified Comfort V16, contains open-source software provided free of charge. Order no. 8189570 Recommended Learning Material Course on Festo LX aPLC Programming [X]
RkJQdWJsaXNoZXIy MzE0OTAwNw==