→ festo.com/didactic 14 Industrial Control Technology > Cybersecurity The enclosed workbook contains detailed practical exercises on applications that are becoming increasingly important in the industry. Theoretical foundations supplement the exercises perfectly. Pre-configured software setups and sample solutions optimize laboratory-based learning. Exercises 1 to 4 can be carried out separately at one workstation. Exercises 5 and 6 are carried out jointly at neighboring workstations. The workbook covers the following key cybersecurity topics in everyday industrial situations: – switching and monitoring – address allocation in production networks – routing and firewall functions – VLAN-separated manufacturing networks – Network Address Translation (NAT) – Virtual Private Networks (VPN) To complete the exercises in their entirety, two PLCs and two PCs with a Windows 10 operating system are required. The PLC must allow external adjustment of IP address e.g. project with the “IP address is set directly at the device” setting. Alternatively, control with factory settings should be possible. Special license rules apply for schools and educational institutes in the commercial sector. Equipment Set TP 1333 with workbook and software de 8127828 en 8127829 es 8127830 fr 8127831 The most important components at a glance: – 2x EduTrainers with integrated electricity supply, a S615 router and a XC208 switch – 1x Inductive proximity sensor with IO-Link – 1x Ethernet cable set – 1x Festo NetLab Toolkit configuration software – 1x Configuration files for the exercises with S615 router and XC208 switch – 1x Workbook, in printed form and on a USB data carrier
RkJQdWJsaXNoZXIy MzE0OTAwNw==