→ festo.com/didactic 16 Learning Media > Courseware > Industrial Process Learning Systems Process Control – Temperature This workbook guides learners through study of theory of the fundamental principles of process control, as well practical experimentation using the Industrial Process Learning Systems for temperature control. Content: – Determining the dynamic characteristics of a process – Tuning and control of a temperature loop – Guided process control troubleshooting aeLab course 10153 on Festo LX Campus license (PDF format) en 585124 Boiler Control This workbook covers the operation of boilers in the context of the Industrial Process Learning Systems. Content: – Single-element control – Two-element control – Three-element control aeLab course 13777 on Festo LX Campus license (PDF format) en 585124 Familiarization with the Training System – pH and Conductivity This user guide covers the basic operating principles of the pH and conductivity-related equipment in the pH and Conductivity Process Learning Systems (LV 3532). Content: – Process workstation – Basic setup – Instrumentation workstation – Electrical unit – Emergency push-button – GFI electrical distribution box – AC drive - Allen-Bradley – AC drive - Siemens – Solenoid valve – Process column – Chemical tanks, upper tank, and injection ports – Metering pumps – pH transmitter – Deonization filter (optional) – Conductivity transmitter (optional) – Water analyzer – Paperless recorder – Accessories – Chemical products and safety – How to make solutions – Neutralizing and draining the system – Configuring a transmitter via EtherNet/IP or WLAN aUser Guide 17614 on Festo LX Campus license (PDF format) en 585124 Heat Exchangers and Advanced Temperature Measurement This workbook covers the operating principles of heat exchangers and the advanced principles of temperature measurement, in the context of the Industrial Process Learning Systems equipped with the advanced temperature process add-on. Content: – Familiarization with the energy manager – Brazed plate exchanger – Gasketed plate heat exchanger – Shell-and-tube heat exchanger (one pass) – Shell-and-tube heat exchanger (four passes) aeLab course 14219 on Festo LX Campus license (PDF format) en 585124
RkJQdWJsaXNoZXIy MzE0OTAwNw==