Find your digital learning material on → lx.festo.com 21 Learning Media > Courseware > Industrial Process Learning Systems Courseware Industrial Process Learning Systems (LabVolt 353X) Human-Machine Interfaces (FactoryTalk View) This user guide covers human- machine interfaces developed under the Rockwell Automation (FactoryTalk View ME) architecture. It explains how to use the PanelView Plus 600, PanelView Plus 1000, or PC version of the interface with a ControlLogix, CompactLogix, MicroLogix, or Foxboro controller. Content: – Introduction to hardware and software – Screen types overview – Familiarization with the MicroLogix, CompactLogix, ControlLogix, and Foxboro interfaces – On-off control – PID control – Cascade control – Rockwell software installation and network configuration – Common operations with FactoryTalk View Studio Campus license (PDF format) en 585124 Human-Machine Interfaces (Wonderware InTouch) This user guide covers human-machine interfaces developed by Festo Didactic under Wonderware InTouch architecture for Foxboro controllers. Content: – System setup – Software installation – Familiarization with the interface – PID control – Solving OPC server communication problems Campus license (PDF format) en 585124 Radar Level Transmitters (FMR240 and FMP40) This workbook covers the operation of radar level transmitters Endress+Hauser FMR240 and FMP40 transmitters in the context of the Industrial Process Learning Systems. Content: – Fundamentals of radar level transmitters FMR240 and FMP40) – Configuration and setup using FieldCare – Configuration and setup using DeviceCare – Configuring a transmitter with SmartBlue via a Bluetooth connection aeLab course 14265 on Festo LX Campus license (PDF format) en 585124 Radar Level Transmitters (FMR51 and FMP50) This workbook covers the operation of radar level transmitters Endress+Hauser FMR51 and FMP50 in the context of the Industrial Process Learning Systems. Content: – Fundamentals of radar level transmitters FMR51 and FMP50 – Installation and commissioning – Configuration using FieldCare aeLab course 20417 on Festo LX Campus license (PDF format) en 585124
RkJQdWJsaXNoZXIy MzE0OTAwNw==