→ festo.com/didactic 15 Introduction and Fundamentals > MPS PA Compact Workstation > Components FluidLab-AirCS and Training Documentation Included The FluidLab-AirCS software is an important component of the AirCS equipment set. Just a few simple steps are needed to configure the interface and select the user language (German/English). Then the exercises can be started. The measurement process is software-controlled. Results can be measured with measuring points, printed out, or exported to a spreadsheet program. Complete equipment set AirCS 8023858 The most important components at a glance: 1x AirCS EduTrainer 8023859 1x AirCS accessory kit 8023860 1x FluidLab-AirCS 1.0 single license 8023861 1x EasyPort USB 548687 1x Analog cable, parallel, 2 m 529141 1x I/O data cable with SysLink connectors (IEEE 488) at both ends, 2.5 m 34031 1x Pressure sensor with display 572745 Necessary accessories, also order: Compressor → Page 67 Tabletop power supply unit → Page 64 Power supply unit for mounting frame → festo.com/didactic 4 mm Safety laboratory cables → festo.com/didactic Exercises are supported by connection diagrams, descriptions, and sample solutions taken from the AirCS workbook in PDF format. The workbook in German and English constitutes the accompanying documentation for the AirCS training project. The workbook contains: – Definition of task – Sample solutions – Training notes Up to two electric consuming devices (e.g. compressor and power supply unit) are needed to perform the load management exercises.
RkJQdWJsaXNoZXIy MzE0OTAwNw==