→ festo.com/didactic 17 Introduction and Fundamentals > MPS PA Process Automation Applications All Four in One Anyone who wants to use all four stations in a network should order them as a complete MPS PA 204 system. The advantage: we commission and test the system before it is shipped. All you have to do is supply fresh water. Commissioning services allow for the combination of on-site commissioning with instruction for the responsible trainers. Standard with EduTrainer All stations of the MPS PA will be delivered fully assembled. The stations will come the SIMATIC S7-1500 controller generation in the TIA portal. It delivers maximum performance and user-friendliness for medium and high-end applications in plant automation. Touch Panel MTP700 Stations also include a preprogrammed touch panel SIMATIC HMI MTP700 Unified Comfort from Siemens, a 7” widescreen touch panel for advanced applications. – Multiple interfaces for process communication – Integrated PROFINET switch – Programming from WinCC Unified Comfort V16 (TIA portal) Continuous and Discrete: MPS PA Across Boundaries Each of the MPS PA stations represents a closed process, such as can be found in an identical or similar form in many industry sectors. Their control loops provide content for designing demanding courses in measuring and control engineering. They represent the most important continuous processes. All stations can be combined with one another. The MPS PA stations can be linked to the mechatronic MPS stations and the discrete processes they represent with no problems at all. The SysLink interface is the basis for this. This means that you can move into the industrial reality of hybrid production with minimal investment. The interface concept opens a wide range of options for directly combining the individual MPS PA stations. Deciding on one combination or another depends on various factors: – Training content – Existing equipment – Your budget
RkJQdWJsaXNoZXIy MzE0OTAwNw==