Process Automation and Water Management - Learning solutions for basic and advanced training

→ festo.com/didactic 23 Introduction and Fundamentals > MPS PA Reactor Station Training Aims for Project Work – Construction, wiring, and commissioning of a system for process technology – Selection, application, and connection of temperature sensors – Measurement of electrical and process-related variables such as level and temperature – Use and connection of measuring transducers – Design and commissioning of control circuits – Analysis of control processes and control circuits – Parameterization and optimization of P, PI or PID controllers – Drafting of open-loop and closed-loop control programs – Process operation and monitoring – Inspection, maintenance, and servicing MPS PA Reactor Learning System, 220 V 8079865 MPS PA Reactor Learning System, 120 V 8079864 The most important components at a glance: 1x Reactor station, 220 V or 701293 1x Reactor station, 120 V 8079871 These components apply for both stations: 1x Trolley 541139 1x EasyPort USB 19’’ 8021637 1x FluidLab-PA Closed-Loop (perpetual license, 1 user) 8208217 1x EduTrainer Universal A4 rack with SIMATIC S7-1512C-1PN 8065600 1x SIMATIC HMI MTP700 Unified Comfort 8189570 1x I/O data cable with SysLink connectors (IEEE 488) at both ends, 2.5 m 34031 1x Analog cable, parallel, 2 m 529141 1x Safety laboratory cable, 3 m 571817 1x Water-air cooler 8080632 For simple commissioning, simulation and display using the simulation box: Simulation box, digital/analog 526863 I/O data cable with SysLink connectors (IEEE 488) on both ends, crossover 167106 Analog cable, crossover, 2 m 533039 Recommended accessories: IEC power cable → festo.com/didactic Recommended software: FluidLab-PA Process → Page 170 FluidLab-PA Multi-Loop → Page 171 Recommended Learning Material Workbook → page 155 Campus license: de 8131019 en 8131020 Courses on Festo LX aProcess Automation aOpen- and Closed-Loop Control aBasic Principles of Closed- Loop Control Technology aBasics of Production Control Possibility of Expansion: Cooling Unit with Heat Exchanger For more options in temperature control experimentation 220 – 240 V, 50/60 Hz 8164444 120 V, 60 Hz 8162598

RkJQdWJsaXNoZXIy MzE0OTAwNw==