Process Automation and Water Management - Learning solutions for basic and advanced training

→ festo.com/didactic 25 Training Aims for Project Work – Construction, wiring, and commissioning of a system for process technology – Selection and application of filling level sensors – Measurement of electrical and process-related variables such as level – Design and commissioning of control circuits – Analysis of control processes and control circuits – Parameterization and optimization of P, PI or PID controllers – Drafting of open-loop and closed-loop control programs – Process operation and monitoring – Inspection, maintenance, and servicing MPS PA Bottling Learning System 8079866 The most important components at a glance: Bottling station 701294 Bottle set 567202 1x Trolley 541139 1x EasyPort USB 19’’ 8021637 1x FluidLab-PA Closed-Loop (perpetual license, 1 user) 8208217 1x EduTrainer Universal A4 rack with SIMATIC S7-1512C-1PN 8065600 1x SIMATIC HMI MTP700 Unified Comfort 8189570 1x I/O data cable with SysLink connectors (IEEE 488) at both ends, 2.5 m 34031 1x Analog cable, parallel, 2 m 529141 1x Safety laboratory cable, 3 m 571817 For simple commissioning, simulation and display using the simulation box: Simulation box, digital/analog 526863 I/O data cable with SysLink connectors (IEEE 488) on both ends, crossover 167106 Analog cable, crossover, 2 m 533039 Recommended accessories: IEC power cable → festo.com/didactic Compressor → see below IoT Kit for MPS PA 8162599 Recommended software: FluidLab-PA Process → Page 170 Recommended Learning Material Workbook → page 155 Campus license: de 8131019 en 8131020 Courses on Festo LX aProcess Automation aOpen- and Closed-Loop Control aBasic Principles of Closed- Loop Control Technology aBasics of Production Control Introduction and Fundamentals > MPS PA Bottling Station Possibility of Expansion: IoT Kit for MPS PA Create a learning scenario to introduce learners to the Internet of Things Order no. 8162599 Compressor Oil-lubricated, very quiet (45 dB (A)) compressor with pressure reducer and water separator. 230 V 91030 100 V – 120 V 565440

RkJQdWJsaXNoZXIy MzE0OTAwNw==