Angle seat valve VZXF-L-M22C-M-B-N114-310-M1-V4V4T-80-10

1002556

GTIN: 4052568226565

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling 1 1/4 NPT to ANSI/ASME B 1.20.1
Flow rate Kv
17.5 m³/h
Medium pressure
0 bar - 10 bar
Nominal size
31 mm