Push-in L-fitting QSLV-1/8-4-100

130749

GTIN: 4052568024703

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread R1/8
Pneumatic connection, port 2
For tubing outside diameter of 4 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar
Ambient temperature
-10 °C - 80 °C
Nominal size
2.4 mm