Push-in L-fitting QSML-M3-3-100

130768

GTIN: 4052568024895

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread M3
Pneumatic connection, port 2
For tubing outer diameter of 3 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar
Ambient temperature
-10 °C - 80 °C
Nominal size
0.8 mm