Product Lifecycle Information

Product is planned to be discontinued. Do not use for new designs.

07/2026 - Product is being phased out. Do not use for new designs.

09/2027 - Product is discontinued. Products for replacement may be available while stocks permit.

10/2027 - Product is discontinued.

Please note: A newer product is available.

More products of this category can be seen here: Solenoid coils

Please contact Festo for alternatives

Solenoid coil MSFW-110-50/60-DS

13265

GTIN: 4052568066000

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Type A - To DIN EN 175301-803
Type of mounting
Via knurled nut
Characteristic coil data
110 V AC: 50/60 Hz, pick-up power 9.0 VA, holding power 7.0 VA
Degree of protection
IP65