ISO cylinder ESNU-20- -P-A
14319
Downloads
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
169 N
Stroke
1 mm - 50 mm
Cushioning
Elastic cushioning rings/plates at both ends
