ISO cylinder DSNU-25- -P-A

14327

Loading...
Mode of operation
Double-acting
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
294.5 N
Stroke
1 mm - 500 mm
Cushioning
Elastic cushioning rings/plates at both ends