Cartridge cylinder EGZ-6-10
15034
GTIN: 4052568009250
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
6 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
13.9 N
Stroke
10 mm
Cushioning
No cushioning

