Please note: A newer product is available.

More products of this category can be seen here: Pneumatic cylinders

Please contact Festo for alternatives

Compact cylinder ADVU-16-25-A-P-A

156597

GTIN: 4052568118525

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
121 N
Stroke
25 mm
Cushioning
Elastic cushioning rings/plates at both ends