Hand slide valve VBOH-32-G12

1587988

GTIN: 4052568107949

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
3/2-way, double solenoid
Pneumatic connection, port 1
G1/2
Standard nominal flow rate (standardised to DIN 1343)
3420 l/min
Grid dimension
45 mm
Operating pressure
-0.95 bar - 12 bar