Guided drive DFM-32-125-P-A-GF

170861

GTIN: 4052568139759

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
482 N
Stroke
125 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch