Pressure regulator LR-1-D-7-O-MAXI-NPT

173675

GTIN: 4052568313456

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
1 NPT
Standard nominal flow rate (standardised to DIN 1343)
12500 l/min
Pressure regulation range
0.5 bar - 7 bar
Max. pressure hysteresis
0.4 bar