Mini guided drive DFC-10-15-P-A-KF

189475

GTIN: 4052568150204

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
10 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
47 N
Stroke
15 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch