Service unit combination LFR-3/4-D-DI-MAXI-KC-A

192463

GTIN: 4052568151997

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G3/4
Standard nominal flow rate (standardised to DIN 1343)
5400 l/min
Pressure regulation range
0.5 bar - 12 bar
Grade of filtration
40 µm