ISO cylinder ESNU-25-10-P-A
19269
GTIN: 4052568067243
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
271 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/plates at both ends



