Vacuum generator VN-14-H-T4-PQ2-VQ3-RQ3

193482

GTIN: 4052568079864

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal size, Laval nozzle
1.4 mm
Max. vacuum
88 %
Max. suction flow rate against atmosphere
51.6 l/min