Linear drive DLGF-G-25-100-PPSA

5072350

GTIN: 4052568419233

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
295 N
Stroke
100 mm
Cushioning
Self-adjusting pneumatic end-position cushioning
Position detection
Via proximity switch