Round cylinder DSNU-32-70-PPV-A
5249854
GTIN: 4052568422059
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
482.5 N
Stroke
70 mm
Cushioning
Pneumatic cushioning, adjustable at both ends



