Vacuum generator VN-14-H-T4-PQ3-VQ3-RO2-M
532644
GTIN: 4052568165352
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Nominal size, Laval nozzle
1.4 mm
Max. vacuum
92 %
Max. suction flow rate against atmosphere
48.8 l/min

