Product Lifecycle Information

Product is planned to be discontinued. Do not use for new designs.

04/2026 - Product is being phased out. Do not use for new designs.

11/2028 - Product is discontinued. Products for replacement may be available while stocks permit.

12/2028 - Product is discontinued.

Please note: A newer product is available.

More products of this category can be seen here: Compressed air preparation

Please contact Festo for alternatives

Micro filter LFMA-1/4-D-MINI-DA

532844

GTIN: 4052568086350

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/4
Max. standard flow rate for clean air class
410 l/min
Ambient temperature
-10 °C - 60 °C
Operating pressure
1 bar - 16 bar
Grade of filtration
0.01 µm