Heavy-duty tubing PAN-R-6X1,1-SI

541675

GTIN: 4052568050597

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
6 mm
Inside diameter
3.8 mm
Temperature-dependent operating pressure
-0.95 bar - 35 bar
Ambient temperature
-30 °C - 80 °C