Mini slide DGSL-20-40-P1A
544017
GTIN: 4052568183608
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
295 N
Stroke
40 mm
Cushioning
Elastic cushioning rings/pads at both ends with fixed stop
Position detection
Via proximity switch



