Plastic tubing PEN-8X1,25-SI-400

551452

GTIN: 4052568052379

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
8 mm
Inside diameter
5.7 mm
Temperature-dependent operating pressure
-0.95 bar - 10 bar
Ambient temperature
-30 °C - 60 °C