Fibre-optic cable SOOC-DS-C-M4-2-R15
552842
GTIN: 4052568095581
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Measurement method
Diffuse sensor
Operating distance
75 mm
Head size
M4
Fibre-optic - special feature
Coaxial
Min. object diameter
0.1 mm
