Quarter turn actuator DAPS-0240-090-RS3-F1012-T6

553218

GTIN: 4052568195960

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
280 Nm
Swivel angle
90 deg
Flange hole pattern
F10 - F12
Shaft connection
T27