Quarter turn actuator DAPS-0960-090-RS3-F14-T6

553224

GTIN: 4052568196028

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
1120 Nm
Swivel angle
90 deg
Flange hole pattern
F14
Shaft connection
T46