Swivel/linear unit DSL-25-25-270-CC-A-S2-B

556463

GTIN: 4052568200664

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
25 mm
Theoretical torque at 0.6 MPa (6 bar, 87 psi)
5 Nm
Swivel angle
0 deg - 246 deg
Permissible mass moment of inertia
0.0016 kgm²
Position detection
Via proximity switch