Hinge cylinder DWC-50-100-Y

558089

GTIN: 4052568204662

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
50 mm
Stroke
100 mm
Pneumatic connection
Rc1/4
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1178 N
Theoretical force at 0.6 MPa (6 bar, 87 psi), return stroke
990 N