Solenoid valve VSVA-B-T22CV-AZD-A1-1T1L

561153

GTIN: 4052568208585

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
2x2/2 closed monostable
Standard nominal flow rate (standardised to DIN 1343)
1000 l/min
Pneumatic connection, port 1
Sub-base size 26 mm to ISO 15407-2
Type of actuation
Electrical