Compact cylinder ADN-32-15-I-PPS-A

572647

GTIN: 4052568102548

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
483 N
Stroke
15 mm
Cushioning
Self-adjusting pneumatic end-position cushioning