Connecting cable NEBU-M12G5-E-10-Q8N-M12G5

574323

GTIN: 4052568222772

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connector system
M12x1, A-coded to EN 61076-2-101
Electrical connection 2, connection type
Plug
Electrical connection 2, connector system
M12x1, A-coded to EN 61076-2-101
Cable length
10 m