Solenoid valve VUVG-L14-T32H-MZT-G18-1P3
574374
GTIN: 4052568222987
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
2x3/2-way, open/closed, monostable
Standard nominal flow rate (standardised to DIN 1343)
480 l/min - 500 l/min
pneumatic working port
G1/8
Type of actuation
Electrical



