Stopper cylinder DFSP-32-25-PF-PA

576113

GTIN: 4052568224776

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
32 mm
Impact force
3270 N
Stroke
25 mm
Position detection
Via proximity switch