Push-in fitting NPQH-D-G14-S10-P10

578365

GTIN: 4052568060688

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G1/4
Pneumatic connection, port 2
Push-in sleeve Ø 10 mm
Operating pressure complete temperature range
-0.95 bar - 20 bar
Ambient temperature
0 °C - 150 °C
Nominal size
8 mm