Connecting cable NEBV-C1SW2L-P-K-5-N-LE2-S9

8032626

GTIN: 4052568428624

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
Socket, narrow
Electrical connection 1, connector system
Plug pattern type C to EN 175301-803
Electrical connection 2, connection type
Cable
Electrical connection 2, connector system
Open end
Cable length
5 m