Solenoid coil VACC-S18-120-A1-1A

8040890

GTIN: 4052568286125

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Type A - Plug - To EN 175301-803
Characteristic coil data
24 V AC: 50/60 Hz, power 12.0 VA
Degree of protection
IP65