Solenoid valve VUVS-L30-P53C-MD-G38-F8-1C1+G

8059150

GTIN: 4052568435585

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/3-way, closed
Standard nominal flow rate (standardised to DIN 1343)
2000 l/min
Pneumatic connection, port 1
G3/8
pneumatic working port
G3/8
Type of actuation
Electrical