Plastic tubing PTFEN-8X1-NT-400
8061179
GTIN: 4052568290689
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Outside diameter
8 mm
Inside diameter
5.9 mm
Temperature-dependent operating pressure
-0.95 bar - 12 bar
Ambient temperature
-20 °C - 150 °C
