Mini slide DGST-12-40-Y12A

8085172

GTIN: 4052568450601

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
12 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
136 N
Stroke
40 mm
Cushioning
External hydraulic cushioning
Position detection
Via proximity switch